??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23040.0805 Studs, with internal hexagon
HELP_VARIABLE
Company
Halder
Description
EH 23040. - Studs, with internal hexagon, similar to DIN 6379, for T-nuts
Bill of material
23040.0805 Studs, with internal hexagon
BESTNR
Ref. No.
23040.0805
AUS
Version
Quality 12.9
D
Thread
M24
L1
250 mm
B1
35 mm
B2
160 mm
L2
5 mm
SW
5 mm
G
Weight
745 g
Embedded user actions